A3
Silicon-based star born for the stage
AGIBOT A3 | Brilliant Master
Height
173
cm
Weight
55
kg
Maximum Endurance
10
h
Power-to-Weight Ratio
0.218 kW/kg
(industry-leading, delivering exceptional burst performance)
Battery
Dual battery packs · 1152 Wh · Full-tab cells
Positioning
Standard UWB, single-unit accuracy <±10 cm
Fleet Control
Supports precise coordination of 100+ units
Network
Dual-module 5G with dual-SIM support
Packaging
Autonomous case loading and unloading;
deployable by a single operator

Exceptional Performance, Extreme Lightweight

• 150 A maximum current, 12 kW power, and a 0.218 kW/kg power-to-weight ratio, comparable to million-dollar supercars. It can perform not only somersaults but also aerial walking • Constructed with magnesium alloy, titanium alloy, and TPU flexible materials, creating an ultra-lightweight 55 kg body • Natively compatible with LinkCraft, enabling everyone to freely create motions; with a rich content ecosystem for easy uploading and downloading

Extended Endurance, Instant Battery Swap

• Innovative dual-battery and full-tab cell technology, with industry-leading power management, delivering up to 10 hours of endurance • Redundant dual-battery design for more stable and safer power supply • Supports fast hot-swappable battery replacement for 24-hour continuous operation; 10-second battery swap makes range anxiety a thing of the past

Striking Design, Fully Customizable

• 173 cm golden ratio, model-grade head-to-body proportions, powerful on the inside with a refined, elegant exterior • Slender limbs and graceful posture; highly versatile styling that suits any outfit, truly a "walking wardrobe" • Supports customization from color film application to full housing customization, and also enables character design via LinkSoul to meet diverse customer customization needs

Superior Swarm Control, Hundreds in Sync

• Standard UWB centimeter-level fusion positioning solution enables coordinated swarm operation of hundreds of units out of the box, with no modifications required

Enhanced Interaction, Seamless Communication

• Industry-first shoulder touch sensing redefines interaction in the embodied era; combined with voice and multimodal interaction for barrier-free communication and strong user affinity • 360° omnidirectional audio pickup with multi-array microphones ensures clear recognition even in high-noise environments • Standard 5G global connectivity: eSIM + SIM card (card slot SIM), with domestic LGA module and overseas M.2 modules, ensuring connectivity without limits

Reliable Platform, Easy Deployment

• Full-size humanoid robot that is portable by a single person; foldable packaging, autonomous case loading and unloading, and can be easily transported in an SUV • Inherits the excellent DNA of AGIBOT A2, having passed 92 automotive-grade rigorous tests before delivery, with a designed lifespan of up to 3 years • Fully open interfaces support secondary development and are compatible with entertainment, commercial performances, scientific research, and education scenarios—one base, enabling endless possibilities

Once on the scene, is the protagonist
Commercial Performances
Top-tier dancers/martial artists, brand ambassadors, and dynamic art installations
Interactive Entertainment
Self-posing cosplayers, tech influencers in live streams, and themed park tour guides
Research and Education
Cutting-edge research in embodied AI

Contact us

Professional Product Introduction & One-on-One Customized Service