EN
CN
JP
AGIBOT A2 Ultra
World’s First Commercially Scaled Fullsize Humanoid
Intelligent Interaction|Autonomous Operation|Reliable Body
Large-scale deployment leads the full-size commercial wave

Multi-scenario applications to create a global benchmark for the large-scale commercialization of full-size humanoid robots

  • Top Guide of the Exhibition Hall
    Top Guide of the Exhibition Hall
    Autonomous Reception | Route Guidance & Explanation | Autonomous Obstacle Avoidance | Personalized Customization | Human-like Interaction
    Proactive Greeting via Facial Recognition
  • A Rising Star in the Entertainment and Commercial Performance Industry
    A Rising Star in the Entertainment and Commercial Performance Industry
    Event Promotion | Business Value Enhancement | Skill Upgrade
    AGIBOT A2 Ultra has made appearances on prominent platforms and events including CCTV, 2025 CMG Science and Innovation Gala, and Hunan TV’s 2026 New Year’s Eve Gala.
  • IP-Customized Brand Ambassador
    IP-Customized Brand Ambassador
    Image Customization | Brand Upgrade
Leading Technology, Continuous Innovation

High-intensity R&D investment supports OTA iterations every 2-3 months, enabling continuous evolution and ensuring it remains fresh with regular use.

  • Easy to use
    Fully upgraded client - AimMaster, easy to master in 5 minutes
    Multimodal Interaction
  • Linksoul Platform, Customizable Freely
    Freely customize the Knowledge Base, wake words, persona, voice, greeting, etc.
    Easy to Use
  • Custom instructions
    Anthropomorphic walking
    Walking speed up to 1.2m/s
    climbing 10-degree ramps
    suitable for various venues
  • Autonomous Navigation & Intelligent Obstacle Avoidance
    Autonomous Navigation & Intelligent Obstacle Avoidance
    Efficient dynamic planning engine with reliable obstacle-avoiding walking
  • Swarm Control Planning, Highly Efficient
    Swarm Control Planning, Highly Efficient
    Robot expressions, action voice, walking speed, and duration freely customizable. Action sequences can be freely dragged, adjusted, and combined.
Large-scale commercialization starts with hardcore reliability.

AGIBOGT A2 Ultra has delivered rock‑solid reliability and stability, proven through the deployment of over a thousand units in real‑world operations.

  • 92-Item Full Inspection Process
    92

    Item Full Inspection Process

    Automotive-Grade Production Line Concept, Building a Reliable Body.
  • 2,000-Hour Walking Test
    5100

    Hour Walking Test

    Up to 1300 hours of continuous walking without anomalies; equivalent to an average of 21 months in typical scenarios with zero falls.
  • 2 Energy Replenishment Modes
    2

    Energy Replenishment Modes

    Supports hot-swappable battery replacement and fast charging, enabling continuous operation.
  • 1
  • 2
  • 3
  • 4
  • 5
  • 6
Package Contents
  • Robot Body
    Robot Body
    ×1
  • Battery Charger
    Battery Charger
    ×1
  • Accessory Charger
    Accessory Charger
    ×1
  • Lavalier Microphone
    Lavalier Microphone
    ×1
  • Battery Pack
    Battery Pack
    ×1
  • Wireless Emergency Stop Switch
    Wireless Emergency Stop Switch
    ×1
  • Wireless Remote Controller
    Wireless Remote Controller
    ×1
  • Sitting posture packaging
    Sitting posture packaging
    ×1
Product Specifications
Product Parameters

Contact us

Professional Product Introduction & One-on-One Customized Service