EN
CN
JP

AGIBOT A2

Interactive Service Robot

Designed based on ergonomic principles, AGIBOT A2 delivers a highly natural and comfortable human-robot interaction experience, making it ideal for roles such as marketing and customer service, exhibition hall presentations, supermarket guidance, front desk reception, and business inquiries.

Specifications

  • Height
    169
    cm
  • Weight
    69
    kg
  • Battery
    700
    wh
  • Turning Radius
    60
    cm
  • Runtime
    2
    h Support battery swapping
  • Degrees of Freedom
    40
    + Active DoF

Introduction

  • Interactive Screen
  • LIDAR
  • Microphone
  • Dexterous Hand
  • RGBD Camera
  • Fisheye Camera
  • Speaker
  • RGBD Camera
  • Force/Torque Sensors

Humanoid Configuration and Ergonomic Design

Designed with reference to human ergonomics, the robot's height and proportions closely resemble those of a human, with a highly futuristic appearance, featuring elegant yet powerful contour lines.

Adheres to ergonomic principles, and the HRI (Human-Robot Interaction) design enhances the experience of natural human-robot interactions.

Features a universal humanoid skeletal structure and modular design, supporting customizable exterior options to meet diverse user scenario requirements.

Contact us

Professional Product Introduction & One-on-One Customized Service